TIDT335 july   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 PCB Properties
  6. 2Testing and Results
    1. 2.1 Efficiency and Thermals
  7. 3Waveforms
    1. 3.1 Start-Up Sequence
    2. 3.2 Switch Node
    3. 3.3 Output Voltage Ripple
    4. 3.4 Load Step

Efficiency and Thermals

Table 2-1 shows the results of the boost converter efficiency testing. The output voltage was set to 8.5 V for all tests. 4.7 R was used as gate resistor for the switching MOSFET.

Table 2-1 Testing Results
Input Voltage (V) Output Current (A) Efficiency (%)
3.2 0.3 88.5
3.2 0.6 88.5
3.2 1 85.9
3.2 1.25 83.6
5 0.3 90.0
5 0.6 90.9
5 1 90.5
5 1.25 89.9

Thermal testing was performed with 3.2-V input voltage, 1.25-A output current at 25°C ambient temperature, board placed flat on the table, no artificial air flow. Figure 3-7 was taken after thermal equilibrium was reached.

GUID-20230428-SS0I-KQVL-BTTP-HJNNBPTLQFBR-low.jpg Figure 2-1 Thermal Image