TIDT335
july 2023
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
PCB Properties
2
Testing and Results
2.1
Efficiency and Thermals
3
Waveforms
3.1
Start-Up Sequence
3.2
Switch Node
3.3
Output Voltage Ripple
3.4
Load Step
3.1
Start-Up Sequence
Figure 3-7
shows the LM5150-Q1 start-up waveform into a 1.25-A load.
CH2: Output voltage, 2 V/div, 50 ms/div, 20-MHz bandwidth
Figure 3-1
LM5150-Q1 Start-Up 1.25-A Load