TIDT321 January 2023
Start-up behavior is shown in the following figures.
The waveform in Figure 3-7 was created at input voltage = 420 VDC.
Figure 3-7 Start-Up Full LoadThe waveform in Figure 3-8 was created at input voltage = 630 VDC.
Figure 3-8 Start-Up Full Load