TIDT318 January 2023
| Parameter | Specifications |
|---|---|
| Input Power |
6-V to 18-V steady-state with surges to 32 V Use J2 on board (Phoenix Contact 1714971 Receptacle, 9.52 mm, 2 × 1, TH |
| 3.3-V output |
Load up to 60 A Use J3 Terminal Block Eaton EM292902-UL |
| Various signals: J4 | See the schematic (available from PMP23262) for details; connect a conductor (jumper) from the J4 pin 7 (DEMB) to pin 6 (VDDA) for two-phase operation. |