TIDT318 January 2023
Figure 3-1 shows the main switching waveform.
The waveform in Figure 3-1 is taken at 32 VIN with a maximum load of 30 A per phase. Other conditions include the following: 399-kHz switching, 8-V overshoot, rise time of 6 ns and a fall time of 3 ns.
Figure 3-1 Main Switching
Waveform