TIDT315 December 2022
Figure 2-3 Bode Plot Derived From the
Quick Start Design ToolDownload the quick start design tool from LM5143DESIGN-CALC.
Figure 2-3 is calculated for gain resistor 19.6 kΩ, zero capacitor 15 nF, and a pole capacitor of 330 pF at the error amplifier.
Figure 2-4 shows the matching measurement with VIN = 24 V and IOUT = 50 A.