TIDT315 December 2022
The following images provide examples for the best thermal interface, besides water cooling. In these examples, the RF amplifier sinking losses are 300 W and higher.
copper adapter, diameter 10 mm |
heat sink, for fan 120 mm × 120 mm |
fan in front and back |