TIDT313
November 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
2
Testing and Results
2.1
Efficiency Graphs
2.2
Load Voltage Regulation
2.3
Efficiency Data
2.4
Thermal Images
2.5
Bode Plots
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Load Transients
3.4
Start-Up Sequence
Features
IEEE802.3bt Type 3 compliant PoE PD
Integrated PWM controller for flyback or active clamp forward configuration
Frequency dithering for EMI reduction
Soft-start control with advanced start-up and hiccup mode overload protection
Soft-stop shutdown
Optional adapter input