TIDT313 November 2022
Efficiency data is shown in the following table.
| PoE Input Voltage (V) | PoE Input Current (A) | DC/DC Input Voltage (V) | Output Voltage (V) | Output Current (A) | PoE Efficiency | DC/DC Efficiency |
|---|---|---|---|---|---|---|
| 48 | 0.034 | 47.619 | 15.187 | 0 | 0.0% | 0.0% |
| 48 | 0.129 | 47.499 | 15.184 | 0.299 | 73.3% | 74.1% |
| 48 | 0.227 | 47.397 | 15.182 | 0.6 | 83.6% | 84.7% |
| 48 | 0.327 | 47.299 | 15.18 | 0.9 | 87.0% | 88.3% |
| 48 | 0.426 | 47.205 | 15.177 | 1.2 | 89.1% | 90.6% |
| 48 | 0.525 | 47.112 | 15.175 | 1.501 | 90.4% | 92.1% |
| 48 | 0.625 | 47.02 | 15.173 | 1.801 | 91.1% | 93.0% |
| 48 | 0.727 | 46.931 | 15.17 | 2.101 | 91.3% | 93.4% |
| 48 | 0.829 | 46.844 | 15.168 | 2.401 | 91.5% | 93.8% |
| 48 | 0.931 | 46.762 | 15.166 | 2.701 | 91.7% | 94.1% |
| 48 | 1.035 | 46.675 | 15.164 | 3.002 | 91.6% | 94.2% |
| 48 | 1.139 | 46.594 | 15.162 | 3.301 | 91.5% | 94.3% |