TIDT312 February   2023

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
  5. 2Testing and Results
    1. 2.1 Efficiency Data
    2. 2.2 Thermal Images
    3. 2.3 Bode Plots
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Start-Up Sequence

Features

  • Four 17-V isolated outputs
  • Achieves ±10% output voltage accuracy on non-regulated outputs
  • PSR eliminates need for an optocoupler
  • Transformer designed to comply with: IEC61800-5-1