TIDT297 July 2022
Efficiency data is shown in the following table.
| VIN (V) | IIN (A) | VOUT_HS (V) | IOUT_HS (A) | VOUT_LS (V) | IOUT_LS (A) | PIN (W) | POUT (W) | Ploss (W) | Efficiency |
|---|---|---|---|---|---|---|---|---|---|
|
12.09 |
0.013 |
15.48 |
0 |
15.48 |
0 |
0.15717 |
0 |
0.15717 |
0.00% |
|
12.08 |
0.033 |
13.51 |
0.010 |
13.52 |
0.010 |
0.39864 |
0.2703 |
0.12834 |
67.81% |
|
12.08 |
0.055 |
13.28 |
0.020 |
13.27 |
0.020 |
0.6644 |
0.531 |
0.1334 |
79.92% |
|
12.06 |
0.101 |
12.98 |
0.040 |
12.99 |
0.040 |
1.21806 |
1.0388 |
0.17926 |
85.28% |
|
12.05 |
0.147 |
12.74 |
0.060 |
12.75 |
0.060 |
1.77135 |
1.5294 |
0.24195 |
86.34% |
|
12.04 |
0.193 |
12.51 |
0.080 |
12.52 |
0.080 |
2.32372 |
2.0024 |
0.32132 |
86.17% |
|
12.02 |
0.239 |
12.29 |
0.100 |
12.3 |
0.100 |
2.87278 |
2.459 |
0.41378 |
85.60% |