TIDT297
July 2022
Description
Features
Applications
1
Design Information
1.1
Voltage and Current Specifications
1.2
Dimensions
1.3
System Schematic
2
Testing and Results
2.1
Output Voltage Regulation
2.2
Efficiency Graphs
2.3
Efficiency Data
2.4
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
1.2
Dimensions
The dimensions of the board are 32 mm × 27 mm × 10 mm.