TIDT295
August 2022
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
1.5
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
VOUT Regulation
2.3
Thermal Images
3
Waveforms
3.1
Start-up Waveforms
3.2
Output Voltage Ripple and Noise
3.3
Load Dynamic
3.4
Switching Node
3.5
Short-Circuit Protection
2.2
V
OUT
Regulation
Figure 2-3
V
OUT
Regulation of 5 V, 9 V, 15 V, and 20 V at OTG Mode