TIDT295 August 2022
Table 1-1 shows the USB Type-C PD bidirectional charger specification. The USB Type-C port can be either a source or sink depending on the equipment connected to the USB Type-C port. The maximum output power is limited to 60 W.
| Parameter | Specifications |
|---|---|
| Sink voltage range | 5–20 VDC |
| Source voltage range | 5–20 VDC |
| Cell Configurations | 1–5 cells |
| Maximum output current | Up to 3 A |
| Maximum output power | 60 W |
| Switching frequency | 400 kHz |
| Efficiency | > 97% at full load |