TIDT287 August 2022
| Parameter | Specifications |
|---|---|
| Input voltage | 18 V to 36 V DC |
| Output voltage | Adjustable, 19 V to 40 V ±3% |
| Output current | 4 A maximum at 19-V output 2.5 A maximum at 40-V output |
| Output power | 100-W continuous from 30-V to 40-V output; below 30-V output, derate linearly to 76 W at 19-V output |
| Switching frequency | 200 kHz |