TIDT251A August 2022 – January 2023 TPS61288
The waveforms of output AC ripples at a load transient from 20% to 80% loading with a slew rate of 0.4 A/µs are shown in this section.
The waveforms in Figure 3-5 are the load-transient waveforms without a current-sharing circuit.


The waveforms in Figure 3-6 are the load-transient waveforms with an external amplifier current-sharing circuit.