TIDT247 February   2022

 

  1.   Description
  2. 1Board Connections, Jumpers, and Test Points
  3. 2Pin Functions
  4. 3Quick Start Guide
  5. 4Testing and Results
    1. 4.1 Thermal Image
    2. 4.2 Control Loop
    3. 4.3 Efficiency - Output Voltage 8.5 V
  6. 5Waveforms

Thermal Image

The boost converter test results are for 8.5-V output voltage.

The MOSFET switches stay below 70°C at 25°C ambient when constantly loaded with 2.5 A at 2.5-V input voltage.

GUID-20210702-CA0I-38F1-BLTV-4JPJPPM9VF8L-low.jpg Figure 4-1 Thermal Image