TIDT247 February   2022

 

  1.   Description
  2. 1Board Connections, Jumpers, and Test Points
  3. 2Pin Functions
  4. 3Quick Start Guide
  5. 4Testing and Results
    1. 4.1 Thermal Image
    2. 4.2 Control Loop
    3. 4.3 Efficiency - Output Voltage 8.5 V
  6. 5Waveforms

Control Loop

The control loop is measured at 2.5 VIN, 3-A load current, the temperature was 68.8°C with a phase margin at 322.7 Hz.

GUID-20210702-CA0I-VNTK-S9DP-LBLRGBRKMD0H-low.jpg Figure 4-2 Control Loop - Bode Plot