TIDT242 November 2022
The efficiency data is shown in the following table.
| VIN (V) | IIN (A) | VPA_BUS (V) | IPA_BUS (A) | VPB_BUS (V) | IPB_BUS (A) | Efficiency |
|---|---|---|---|---|---|---|
13.4894 | 0.0721 | 5.1006 | 0.0000 | 5.1246 | 0.0000 | 0.00% |
13.4706 | 0.2224 | 5.0987 | 0.1978 | 5.1231 | 0.1993 | 67.75% |
13.4513 | 0.3762 | 5.0965 | 0.3900 | 5.1216 | 0.3984 | 79.60% |
13.4108 | 0.6978 | 5.0925 | 0.7969 | 5.1184 | 0.7981 | 87.02% |
13.3707 | 1.0188 | 5.0875 | 1.2019 | 5.1149 | 1.1979 | 89.87% |
13.3309 | 1.3363 | 5.0826 | 1.5919 | 5.1116 | 1.5962 | 91.22% |
13.2901 | 1.6653 | 5.0772 | 1.9969 | 5.1084 | 1.9963 | 91.89% |
13.2473 | 1.9987 | 5.0721 | 2.4009 | 5.1048 | 2.3963 | 92.19% |
13.2050 | 2.3298 | 5.0672 | 2.7909 | 5.1016 | 2.7948 | 92.31% |
13.1827 | 2.5048 | 5.0644 | 3.0019 | 5.0998 | 2.9959 | 92.31% |
13.4897 | 0.0678 | 9.0086 | 0.0000 | 9.0307 | 0.0000 | 0.00% |
13.4571 | 0.3321 | 9.0064 | 0.1969 | 9.0286 | 0.1991 | 79.90% |
13.4237 | 0.6016 | 9.0042 | 0.3900 | 9.0264 | 0.3984 | 88.01% |
13.3544 | 1.1613 | 8.9994 | 0.7959 | 9.0231 | 0.7979 | 92.61% |
13.2844 | 1.7242 | 8.9942 | 1.2019 | 9.0198 | 1.1977 | 94.36% |
13.2156 | 2.2826 | 8.9891 | 1.5909 | 9.0161 | 1.5961 | 95.11% |
13.1402 | 2.8626 | 8.9836 | 1.9969 | 9.0124 | 1.9962 | 95.52% |
13.0606 | 3.4536 | 8.9783 | 2.4001 | 9.0091 | 2.3963 | 95.64% |
12.9860 | 4.0406 | 8.9726 | 2.7909 | 9.0056 | 2.7949 | 95.69% |
12.9421 | 4.3523 | 8.9702 | 3.0009 | 9.0036 | 2.9956 | 95.67% |
13.4901 | 0.0687 | 15.0080 | 0.0000 | 15.0300 | 0.0000 | 0.00% |
13.4362 | 0.5126 | 15.0050 | 0.1969 | 15.0290 | 0.1989 | 86.30% |
13.3820 | 0.9625 | 15.0020 | 0.3900 | 15.0280 | 0.3981 | 91.87% |
13.2676 | 1.8970 | 14.9960 | 0.7957 | 15.0240 | 0.7978 | 95.03% |
13.1445 | 2.8540 | 14.9920 | 1.2009 | 15.0200 | 1.1977 | 95.95% |
12.9809 | 3.8266 | 14.9870 | 1.5909 | 15.0170 | 1.5959 | 96.25% |
12.8596 | 4.8286 | 14.9810 | 1.9959 | 15.0140 | 1.9961 | 96.42% |
12.7826 | 5.8315 | 14.9750 | 2.3991 | 15.0100 | 2.3963 | 96.45% |
12.7456 | 6.8057 | 14.9680 | 2.7900 | 15.0060 | 2.7872 | 96.36% |
12.7026 | 7.3476 | 14.9640 | 3.0009 | 15.0040 | 2.9963 | 96.28% |
13.4878 | 0.1023 | 19.9950 | 0.0000 | 20.0200 | 0.0000 | 0.00% |
13.4280 | 0.6736 | 19.9920 | 0.1959 | 20.0190 | 0.1913 | 85.64% |
13.3672 | 1.2686 | 19.9890 | 0.3891 | 20.0170 | 0.3844 | 91.24% |
13.2361 | 2.5347 | 19.9830 | 0.7950 | 20.0140 | 0.7913 | 94.56% |
13.1008 | 3.8272 | 19.9780 | 1.2009 | 20.0100 | 1.1953 | 95.55% |
12.9358 | 5.1198 | 19.9740 | 1.5900 | 20.0070 | 1.5872 | 95.90% |
12.8146 | 6.4794 | 19.9670 | 1.9950 | 20.0020 | 1.9903 | 95.92% |
12.6498 | 7.9102 | 19.9620 | 2.3991 | 19.9980 | 2.3953 | 95.73% |
12.5702 | 9.2705 | 19.9560 | 2.7891 | 19.9950 | 2.7863 | 95.57% |
12.5678 | 9.9869 | 19.9500 | 3.0000 | 19.9920 | 2.9944 | 95.38% |