TIDT240 October 2021
| VIN (V) | IIN (A) | PIN (W) | VOUT-BCK (V) | VOUT1 (V) | VOUT2 (V) | IOUT1 (A) | IOUT2 (A) | POUT (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|---|---|
| 12.001 | 0.1696 | 2.035 | 4.0817 | 15.503 | 14.981 | 0.0080 | 0.0996 | 0.243 | 11.95% |
| 11.999 | 0.1854 | 2.225 | 4.0815 | 15.384 | 14.932 | 0.0182 | 0.0996 | 0.551 | 24.75% |
| 12.008 | 0.2009 | 2.412 | 4.0815 | 15.282 | 14.885 | 0.0283 | 0.0996 | 0.854 | 35.41% |
| 12.006 | 0.2169 | 2.604 | 4.0814 | 15.184 | 14.836 | 0.0385 | 0.0996 | 1.156 | 44.39% |
| 12.005 | 0.2331 | 2.798 | 4.0813 | 15.087 | 14.785 | 0.0486 | 0.0997 | 1.452 | 51.90% |
| 12.003 | 0.2495 | 2.995 | 4.0812 | 14.987 | 14.734 | 0.0588 | 0.0998 | 1.747 | 58.35% |
| 12.002 | 0.2646 | 3.176 | 4.0811 | 14.896 | 14.687 | 0.0680 | 0.0998 | 2.010 | 63.30% |
| 12.000 | 0.2814 | 3.377 | 4.0810 | 14.793 | 14.632 | 0.0781 | 0.0997 | 2.298 | 68.05% |
| 11.999 | 0.2986 | 3.583 | 4.0809 | 14.688 | 14.578 | 0.0882 | 0.0999 | 2.582 | 72.05% |
| 12.008 | 0.3159 | 3.793 | 4.0807 | 14.577 | 14.518 | 0.0984 | 0.0998 | 2.862 | 75.46% |
| 12.007 | 0.3337 | 4.007 | 4.0805 | 14.466 | 14.459 | 0.1085 | 0.0998 | 3.139 | 78.35% |
| 12.005 | 0.3520 | 4.226 | 4.0802 | 14.352 | 14.396 | 0.1187 | 0.0998 | 3.412 | 80.75% |