TIDT240 October 2021
| Parameter | Specifications |
|---|---|
| Input voltage range | 12 V to 15 V (fully tested) 6 V to 36 V (operational) |
| Output voltage and current | Two isolated outputs, each +15 V, 120 mA |
| Switching frequency | 2.1 MHz (buck), 450 kHz (push-pull) |
| Topology | Buck pre-regulator + open-loop push-pull |
| Transformer dielectric
strength (WE 750316853) |
3125 VAC at 2 seconds, 2500 VAC at 1 minute |
| Secondary-to-primary capacitance(1) | 11.5 pF at 100 kHz |
| Secondary-to-secondary capacitance(1) | Approximately 7.5 pF at 100 kHz |