TIDT192 October 2020
The following thermal images show a top view and bottom view of the board. The ambient temperature is 20ºC with no forced air flow. The input is at 120 VAC and the output is at 22-V, 12-A loads.

Figure 2-3 Top-Side Thermal Image
Figure 2-4 Bottom-Side Thermal Image .