TIDT192 October 2020
The following images illustrate the output voltages at start-up. 5 V is given to PSON. Current PWM and Voltage PWM voltage are applied differently for different current and voltage regulation settings.
Figure 3-1 Start-up at
102-VAC, 60-Hz Input, 24-V Output With no Load
Figure 3-2 Start-up at
102-VAC, 60-Hz Input, 24-V, 4-A Output
Figure 3-3 Start-up at 120-VAC, 60-Hz Input, 24-V Output With no
Load.
Figure 3-4 Start-up at
120-VAC, 60-Hz Input, 24-V, 4-A Output.
Figure 3-5 Start-up at 132-VAC, 60-Hz Input, 24-V Output With no
Load.
Figure 3-6 Start-up at
132-VAC, 60-Hz Input, 24-V, 4-A Output.
Figure 3-7 Start-up at 102-VAC, 60-Hz Input, Constant Resistor Load, 14-V,
5-A Output.
Figure 3-8 Start-up at
120-VAC, 60-Hz Input, Constant Resistor Load, 14-V, 5-A
Output.
Figure 3-9 Start-up at
132-VAC, 60-Hz Input, Constant Resistor Load, 14-V, 5-A
Output.