TIDT184
December 2021
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
3
Waveforms
3.1
Switching
3.2
Output Voltage Ripple
3.3
Start-Up Sequence
Features
Supports 4s battery with 16.8-V maximum regulation voltage, and 2.5-A charging current
Robust ESD protection: passes 15-kV ESD test
System power on and off without addition external components
Small size solution (board dimensions
35 mm × 35 mm)
Two-layer small form factor design for cost-optimized