SWRZ167 December 2025 CC3551E
Use at ambient temperatures >85C potentially causes device heating that exceeds maximum operating conditions
PG2.0
The RF core does not limit radio activity at 105C > TA > 85 C. Continuous operation of the radio at temperatures >85 C potentially causes the device to exceed maximum ratings.
Limit transmission from the host or disable Wi-Fi and BLE functions when ambient temperature rises above 85 C.