SWRZ155A December 2024 – December 2025 AWRL6844
TX power monitor is not supported for certain back off settings
AWRL684xES1.0
TX power monitor is not supported in the back-off range of 4dB to 12dB and for back-offs greater than 16dB
TX power monitoring can be performed at 13dB back-off for configurations using these back-off settings