SWRZ155A December   2024  – December 2025 AWRL6844

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1 ANA #51
    2. 5.2 ANA #57
    3. 5.3 ANA #65
    4. 5.4 ANA #66
    5. 5.5 DIG #17
  7. 6Trademarks
  8.   Revision History

Revision History

Changes from January 1, 2025 to December 31, 2025 (from Revision * (January 2025) to Revision A (December 2025))

  • (Advisory to Silicon Variant / Revision Map) : Added ANA #57 advisoryGo
  • (Advisory to Silicon Variant / Revision Map) : Added ANA #65 advisoryGo
  • (Advisory to Silicon Variant / Revision Map) : Added ANA #66 advisoryGo
  • (ANA #57) : Added new advisory - SNR degradation at 60GHz in the presence of strong near range reflectorGo
  • (ANA #65) : Added new advisory - Emission at 1.6GHz with default APLL frequencyGo
  • (ANA #66) : Added new advisory - TX power monitor is not supported for certain back off settingsGo