SWRZ131A september 2022 – june 2023 CC1354R10
ADVANCE INFORMATION
Device can fail to boot at temperatures below -5°C or under certain voltage conditions.
Revision B
If the device is transitioning from Standby, waking up from Shutdown or any reset srouces, some devices have a probability of resetting and staying in reset. This can occur at temperatures below -5°C or under certain voltage conditions.
Recommended operating conditions for Revision B devices is therefore:
Min | Max | Unit | |
---|---|---|---|
Operating ambient temperature | -5 | 85 | °C |
Operating junction temperature | -5 | 85 | °C |
Operating supply voltage (VDDS) | 2.70 | 3.64 | V |
Use recommended operating conditions for Revision B devices as indicated above.
A silicon fix on device Revision C is intended to fix this erratum.