Resets occurring in a specific 2-MHz period during initial power up are incorrectly
reported
Revisions Affected:
Revision C and earlier
Details:
If a reset occurs in a specific 2-MHz
period during initial power-up (boot), the reset source in
AON_PMCTL.RESETCTL.RESET_SRC is reported as PWR_ON regardless of the reset source.
This means that there is a window of 0.5 μs during boot where a reset can be
incorrectly reported.
Workaround:
None