SWRZ119A February   2022  – October 2026 CC1311R3

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1.     Radio_01
    2.     Power_03
    3.     I2C_01
    4.     I2S_01
    5.     CPU_01
    6.     CPU_02
    7.     CPU_Sys_01
    8.     Sys_01
    9.     Sys_05
    10.     SYSCTRL_01
    11.     IOC_01
    12.     ADC_01
    13.     ADC_02
    14.     ADC_03
  7. 4Revision History

Device and Development Support-Tool Nomenclature

To designate the stages in the product development cycle, Texas Instruments™ assigns prefixes to the part numbers of all devices and support tools. Each device has one of three prefixes: X, P, or null (for example, XCC1311R3). Texas Instruments recommends two of three possible prefix designators for its support tools: TMDX and TMDS. These prefixes represent evolutionary stages of product development from engineering prototypes (X/TMDX) through fully qualified production devices/tools (null/TMDS).

Device development evolutionary flow:

    XExperimental device that is not necessarily representative of the final device's electrical specifications and may not use production assembly flow.
    PPrototype device that is not necessarily the final silicon die and may not necessarily meet final electrical specifications.
    nullProduction version of the silicon die that is fully qualified.

Support tool development evolutionary flow:

    TMDXDevelopment-support product that has not yet completed Texas Instruments internal qualification testing.
    TMDSFully-qualified development-support product.

X and P devices and TMDX development-support tools are shipped against the following disclaimer:

"Developmental product is intended for internal evaluation purposes."

Production devices and TMDS development-support tools have been characterized fully, and the quality and reliability of the device have been demonstrated fully. TI's standard warranty applies.

Predictions show that prototype devices (X or P) have a greater failure rate than the standard production devices. Texas Instruments recommends that these devices not be used in any production system because their expected end-use failure rate still is undefined. Only qualified production devices are to be used.