SWRZ118A February 2022 – October 2026 CC1311P3
Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabled
When the ADC clock source is switched from RCOSC_HF to XOSC_HF-derived clock, the clock will stop for 2 cycles (24 MHz).
When the ADC clock source is switched from XOSC_HF-derived clock to RCOSC_HF-derived clock, the clock will stop for additionally 12 clock cycles, as the RCOSC_HF-derived clock is not ready when switch is done.
The additional 12 clock cycles introduces a race between trigger-event and ADC trigger-detector to get out of reset.