SWRZ116 February   2022 CC2652RSIP

PRODUCTION DATA  

  1.   Abstract
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Power_03
    2.     PKA_01
    3.     PKA_02
    4.     I2C_01
    5.     I2S_01
    6.     CPU_01
    7.     CPU_02
    8.     CPU_03
    9.     CPU_Sys_01
    10.     Sys_01
    11. 3.1 Sys_05
    12.     SYSCTRL_01
    13.     SRAM_01
    14.     GPTM_01
    15.     ADC_02
    16.     ADC_03
    17.     ADC_04
    18.     ADC_05
  6. 4Revision History

ADC_03

Software can hang when reading the ADC FIFO if a single manual ADC trigger is generated immediately after the ADC is enabled

Revisions Affected:

Revision F

Details:

There is no dedicated clock source selection for the ADC clock. The clock is derived from either XOSC_HF or RCOSC_HF, but defaults to XOSC_HF-derived clock whenever this is turned on.

When the ADC clock source is switched from RCOSC_HF to XOSC_HF-derived clock, the clock will stop for 2 cycles (24 MHz).

When the ADC clock source is switched from XOSC_HF-derived clock to RCOSC_HF-derived clock, the clock will stop for additionally 12 clock cycles, as the RCOSC_HF-derived clock is not ready when switch is done.

The additional 12 clock cycles introduces a race between trigger-event and ADC trigger-detector to get out of reset.

Workaround 1:

TI software adds a short delay at the end of the function that enables the ADC.

  • If using the ADC through the System CPU (TI drivers or DriverLib API): Use SimpleLink CC13x2 and CC26x2 SDK 5.30 or later.
  • If using ADC through the Sensor Controller (ADC resource): Use Sensor Controller Studio 2.8.0 or later.

Workaround 2:

Ensure that XOSC_HF is not turned on or off while the ADC is used.