Figure 2-1 and Table 2-1 describe package symbolization and the device revision code.
Figure 2-1 Package Symbolization
Table 2-1 Revision Identification| DEVICE REVISION CODE | SILICON REVISION |
|---|
| F | PG3.0 |
The die markings do not indicate the silicon revision. However, customers can determine the silicon revision by one of the following methods:
- TI provided software functions
in chipinfo.c:
- HwRevision_t ChipInfo_GetHwRevision( void )
- Returns: chip HW revision
- HWREV_2_2 is returned for CC2652RSIP revision
F.
- SmartRF™ Studio:
- When connecting to a
CC2652RSIP device, the version number is shown in the lower-left corner
(see Figure 2-2).
Figure 2-2 Device Identification
with SmartRF™ Studio
- Package label:
- The die revision name is shown on the tape and reel label as shown in the example label in Figure 2-3.
- Entry (2P) lists the revision F.
Figure 2-3 Sample Product Shipping Label for the CC2652RSIP Module