SWRZ107A December   2020  – June 2022 CC2662R-Q1

PRODUCTION DATA  

  1.   Abstract
  2.   Trademarks
  3. 1Advisories Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Advisories
    1.     Power_03
    2.     PKA_01
    3.     PKA_02
    4.     I2C_01
    5.     I2S_01
    6.     CPU_01
    7.     CPU_02
    8.     CPU_03
    9.     CPU_Sys_01
    10.     Sys_01
    11.     Sys_03
    12.     SYSCTRL_01
    13.     SRAM_01
    14.     GPTM_01
    15.     ADC_01
    16.     ADC_02
    17.     ADC_03
    18.     ADC_04
    19.     ADC_05
  6. 4Revision History

Sys_01

Device Might Boot Into ROM Serial Bootloader When Waking Up From Shutdown

Revisions Affected:

Revision F and earlier

Details:

For the conditions given below, the device will boot into and execute the ROM serial bootloader when waking up from Shutdown power mode. Intended behavior is to execute the application image. The prerequisites for this erratum to happen are:

  • The wake up from Shutdown must be caused by toggling or noise on the JTAG-TCKC pin and not by a GPIO event.
  • The Customer Configuration Section (CCFG) must have configured the bootloader with the following field values:
    • BOOTLOADER_ENABLE = 0xC5 (Bootloader enabled)
    • BL_ENABLE = 0xC5 (Bootloader pin backdoor enabled)
    • BL_PIN_NUMBER = n (any valid DIO number)

With the above prerequisites, the bootloader will be entered in the following cases:

  • The CCFG bootloader pin level (BL_LEVEL) is set to 0x0 (active low) AND the input buffer enable for the DIO defined in BL_PIN_NUMBER is disabled in register IOC.IOCFGn.IE. If the input buffer is not enabled, the DIO level will always read 0 and bootloader will be entered.
  • The input buffer controlled by IOC.IOCFGn.IE is enabled and the DIO input value is the same level as the CCFG bootloader pin level (BL_LEVEL) when entering Shutdown (GPIO input values are latched when entering Shutdown)

Please refer to the ICEMelter chapter in the CC13x2, CC26x2 SimpleLink™ Wireless MCU Technical Reference Manual for details on how noise entering the JTAG-TCKC pin can wake up the device

Workarounds:

One of the following workarounds must be implemented:

  • If input buffer is not enabled, use only active high bootloader pin level (BL_LEVEL)
  • If input buffer is enabled, ensure DIO input pin level is not the same as bootloader pin level (BL_LEVEL) when entering Shutdown.