SWRZ089C December   2018  – December 2020 AWR1843

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#03
    2.     MSS#04A
    3.     MSS#05A
    4.     MSS#13
    5.     MSS#17
    6.     MSS#18
    7.     MSS#19
    8.     MSS#20
    9.     MSS#21A
    10.     MSS#22
    11.     MSS#23
    12.     MSS#24
    13.     MSS#25
    14.     MSS#26
    15.     MSS#27
    16.     MSS#28
    17.     MSS#29
    18.     MSS#30
    19.     MSS#31
    20.     MSS#32
    21.     MSS#33
    22.     MSS#34
    23.     MSS#35
    24.     MSS#37B
    25.     MSS#38A
    26.     MSS#39
    27.     MSS#40
    28.     MSS#42
    29.     MSS#43
    30.     MSS#44
    31.     MSS#45
    32.     ANA#08A
    33.     ANA#09A
    34.     ANA#10
    35.     ANA#11A
    36.     ANA#12A
    37.     ANA#13
    38.     ANA#15
    39.     ANA#16
    40.     ANA#17A
    41.     ANA#18B
    42.     ANA#20
    43.     ANA#21A
    44.     ANA#22A
    45.     ANA#24A
    46.     ANA#27
  7. 7Trademarks
  8. 8Revision History

MSS#34

HS Device Does Not Reboot Successfully on Warm Reset Getting Triggered or With Internal Software Reset

Revision(s) Affected:

AWR1843 ES1.0

Description:

A warm reset triggered by a watchdog expiry (MSS Wdog) , a software register write (SOFTSYSRST), or an external warm reset pin does not ensure a successful reboot of the device in a secure device (HS device).

Workaround(s):

A warm reset should not be triggered externally or internally by a watchdog expiry, a software write, or other trigger mechanisms.

To initiate a reset cycle, external circuitry should be used on the sensor design. The external circuitry uses the watchdog, nERROR OUT monitoring, or other kinds of GPIO signaling to trigger a reset using the nRST pin of the device.