SWRZ081 October 2019 CC2652P
Table 1 lists all advisories, modules affected, and the applicable silicon revisions.
| MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | |||
|---|---|---|---|---|---|
| E | |||||
| Radio | Advisory Radio_01 — Proprietary Radio Modes: Spurious Emissions Can Affect Regulatory Compliance | Yes | |||
| Radio | Advisory Radio_02 — High-Power PA Operation at Temperatures Below -20°C May Affect the 32-kHz Crystal Oscillator | Yes | |||
| Power | Advisory Power_03 — Increased Voltage Ripple at Low Supply Voltages When DC/DC Converter is Enabled | Yes | |||
| PKA | Advisory PKA_01 — Public Key Accelerator (PKA) Interrupt Line is Always High When Module is Enabled and PKA is Idle | Yes | |||
| PKA | Advisory PKA_02 — Public Key Accelerator (PKA) RAM is Not Byte Accessible | Yes | |||
| I2C | Advisory I2C_01 — I2C Module Master Status Bit is Set Late | Yes | |||
| I2S | Advisory I2S_01 — I2S Bus Faults are Not Reported | Yes | |||
| CPU | Advisory CPU_01 — Arm® Errata #838869: Store Immediate Overlapping Exception Return Operation Might Vector to Incorrect Interrupt | Yes | |||
| CPU | Advisory CPU_02 — Arm® Errata #752770: Interrupted Loads to SP Can Cause Erroneous Behavior | Yes | |||
| CPU | Advisory CPU_03 — Arm® Errata #776924 VDIV or VSQRT Instructions Might Not Complete Correctly When Very Short ISRs are Used | Yes | |||
| CPU, System | Advisory CPU_Sys_01 — The SysTick Calibration Value (Register Field CPU_SCS.STCR.TENMS) Used to Set Up 10-ms Periodic Ticks is Incorrect When the System CPU is Running Off Divided Down 48-MHz Clock | Yes | |||
| System | Advisory Sys_01 — Device Might Boot Into ROM Serial Bootloader When Waking Up From Shutdown | Yes | |||
| System Controller | Advisory SYSCTRL_01 — Resets Occurring in a Specific 2-MHz Period During Initial Power Up are Incorrectly Reported | Yes | |||