SWRZ062F September   2015  – December 2022 CC1310

 

  1.   CC1310 SimpleLink™ Ultra-Low-Power Sub-1 GHz Wireless MCU Silicon Revisions B, A
  2.   Trademarks
  3. 1Advisory Matrix
  4. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  5. 3Silicon Revision B Advisories
    1.     Advisory 02
    2.     Advisory 03
    3.     Advisory 04
    4.     Advisory 05
    5.     Advisory 06
    6.     Advisory 07
    7.     Advisory 08
    8.     Advisory 09
    9.     Advisory 10
    10.     Advisory 11
    11.     Advisory 12
    12.     Advisory 13
    13.     Advisory 14
    14.     Advisory 15
    15.     Advisory 16
    16.     Advisory 17
    17.     Advisory 18
    18.     Advisory 19
  6. 4Silicon Revision A Advisories
    1.     Advisory 01
  7. 5Revision History

Advisory 15

CMD_TX_TEST May End Before Transmitting

Revisions Affected:

A and B

Details:

The CMD_TX_TEST may end before transmitting anything if it follows another command in a chain, unless the command directly in front of CMD_TX_TEST is CMD_FS.

Workaround 1:

Insert a CMD_FS directly before any CMD_TX_TEST in the chain.

Workaround 2:

Send the CMD_TX_TEST as a standalone command instead of using a chain.