SWRZ062F September 2015 – December 2022 CC1310
Figure 2-1 and Table 2-1 describe package symbolization and device revision codes.
Figure 2-1 Package Symbolization| DEVICE REVISION CODE | SILICON REVISION |
|---|---|
| A | 2.0 |
| B | 2.1 |
The die markings do not indicate the silicon revision. However, customers can determine the silicon revision by one of the following methods:
Figure 2-2 Device Identification with SmartRF™ Studio
Figure 2-3 Sample Product Shipping Label for CC1310 Device