SWRZ062F September 2015 – December 2022 CC1310
Single-ended mode operation might cause sensitivity degradation at some temperatures
A and B
When operating the device in single-ended mode, the sensitivity might degrade at some temperature levels with the default LNA bias setting, LNA_IB_OFFSET = +3.
An offset value of -1 is recommended to use for operation from -20°C to 85°C. For operation below -20°C an offset value of -2 is recommended.
Replace the existing override:
// Set LNA IB offset to 0x03 (+3)
(uint32_t)0x00038883With an offset value of -1:
// Set LNA IB offset to 0xFF (-1)
(uint32_t)0x00FF8883With an offset value of -2:
// Set LNA IB offset to 0xFE (-2)
(uint32_t)0x00FE8883