SWRA749 September   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Device Power Up
    1. 1.1 Required Voltage Rail and Signal Sequence
    2. 1.2 nSHUTDOWN and HCI_RTS
  4. 2UART Communication
  5. 3Device Initialization Procedure
  6. 4Basic Bluetooth Operations
  7. 5Bluetooth RF FCC Modes
    1. 5.1 Continuous TX
    2. 5.2 Packet RX TX
    3. 5.3 Continuous RX
  8. 6Bluetooth RF SIG Mode
  9. 7Bluetooth Low Energy Testing
    1. 7.1 Transmitter Test
    2. 7.2 Receiver Test
  10. 8Revision History

Bluetooth RF FCC Modes

The Bluetooth RF FCC modes are connection-less RF spectrum tests which uses a spectrum analyzer for verification.

Note: The CC256x device must be power cycled when switched between different FCC modes. Please also note that the initscript must be downloaded to the CC256x device after each power cycle before performing the next test.