SWRA704 June   2021 CC3120 , CC3130 , CC3135

 

  1.   Trademarks
  2. 1Introduction
  3. 2Porting the Host Driver
    1. 2.1 Porting Layer Files
    2. 2.2 Driver Enable/Disable
    3. 2.3 SPI Interface
      1. 2.3.1 Hardware Setup and Configuring Clocks
    4. 2.4 Memory Management
    5. 2.5 OS Abstraction: FreeRTOS
    6. 2.6 Timestamp Mechanism
    7. 2.7 Asynchronous Event Handler Routines
  4. 3Tips for Porting
    1. 3.1 Hardware Setup
    2. 3.2 Servicepack
    3. 3.3 Starting the Wi-Fi Driver in the Application Code
    4. 3.4 Configuring Clocks on the STM32L4
    5. 3.5 Terminal I/O Printing
    6. 3.6 Location of the Host Driver and Porting Files
    7. 3.7 Updating to the Latest Host Driver Version
  5. 4References
  6. 5License Information

SPI Interface