STDA022 January   2026 MSPM0L1305

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Background
  6. 3Procedure
  7. 4Assessment Methods and Results
    1. 4.1 Initial Data Collection
    2. 4.2 BLR With In Situ Monitoring
    3. 4.3 BLR Without In Situ Monitoring
  8. 5Summary of Results
  9. 6Conclusion
  10. 7Acknowledgements
  11. 8References

Summary of Results

  • Measurements of the solder joint thicknesses at T0 were acceptable for both the 100μm and 200μm overhang units.
  • Cross-section images of the units on the PCBs showed partial fillets and low to no side-wetting angles for both the 100μm and 200μm overhang.
  • All units for both the 100μm and 200μm overhang passed temperature cycle BLR testing well beyond 1000 cycles without failure.
  • Gross anomalies were not witnessed in the solder joint fillets, even after 3000 cycles of temperature cycle BLR testing, for the 200μm overhang. Voiding and cracking is not expected to cause an electrical or mechanical failure.