SPVA059 June 2026 BQ21080 , BQ21088 , BQ24070 , BQ24071 , BQ24072 , BQ24073 , BQ24074 , BQ24075 , BQ24076 , BQ24078 , BQ24079 , BQ25150 , BQ25155 , BQ25157 , BQ25170 , BQ25170J , BQ25171-Q1 , BQ25172 , BQ25173 , BQ25173-Q1 , BQ25175 , BQ25176J , BQ25176K , BQ25176M , BQ25180 , BQ25185 , BQ25186 , BQ25188 , BQ25190
Design the current-based TS network for the BQ25190 to support the following charging requirements for a medical application:
Suspend charging when the battery NTC temperature is above 45°C or below 10°C.
Identify the required battery temperature thresholds.
THOT = 45°C
TCOLD = 10°C
Find the TS voltage thresholds from the BQ25190 datasheet.
VHOT = 0.276V
VCOLD = 0.580V
Determine the resistance of the NTC at THOT and TCOLD.
Assuming a 10kΩ at 25°C NTC with β(25/85°C)=3435K, the exponential form of the beta equation given in Equation 1 is used to calculate RHOT and RCOLD:
RHOT = 4,847Ω
RCOLD = 18,410Ω
Calculate the required series and parallel resistors.
From the BQ25190 datasheet:
IBIAS = 80µA
VHOT = 0.276V
VCOLD = 0.580V
Calculating the series resistor using Equation 2:
RS,1 = 1.79Ω
RS,2 = -23,259Ω
Calculating the parallel resistor, RP, using the valid solution, RS,1, and Equation 3:
RP = 11,959Ω
Selecting standard E96 series (1% tolerance) resistor values from the calculated values:
RS = 0Ω (short)
RP = 12kΩ
Verifying the TS thresholds that result from these resistor values using Equation 4:
VTS, HOT = 80µA (12kΩ || (0Ω + 4,847Ω)) = 0.276V
VTS, COLD = 80µA (12kΩ || (0Ω + 18,410Ω)) = 0.581V
These entry thresholds align with the COLD and HOT thresholds of the BQ25190 listed in step 2.