SPVA057 July 2026 AFE7950-SEP , AFE7950-SP
Format: CAFE.computeGolden(afeInst)
Example 6: CAFE.computeGolden(0)
Golden reference refers to parity of register sets computed once the device is configured for the desired use case. Call the above command to compute the golden reference which shall serve as the reference for comparison of register sets against any corruption.