SPRZ544A March   2023  – December 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2134
      5.      i2189
      6.      i2196
      7.      i2199
      8.      i2208
      9.      i2249
      10.      i2278
      11.      i2279
      12.      i2310
      13.      i2311
      14.      i2312
      15.      i2366
      16.      i2371
      17.      i2120
      18.      i2137
      19.      i2190
      20.      i2253
      21.      i2373
      22.      i2383
      23.      i2401
      24.      i2407
      25.      i2409
      26.      i2410
  4.   Trademarks
  5.   Revision History

Revision History

Changes from April 1, 2023 to December 31, 2023 (from Revision (April 2023) to Revision A (December 2023))

  • Updated Usage Note i2351; OSPI: Controller does not support Continuous Read mode with NAND FlashGo
  • Added Advisory i2120; C71x: SE Hangs on Non-Parity Error Detection in Transposed Streams With LEZRGo
  • Added Advisory i2137; PSIL: Clock stop operation can result in undefined behaviorGo
  • Added Advisory i2190; CSI_RX_IF may enter unknown state following an incomplete frameGo
  • Added Advisory i2253; PRG: CTRL_MMR STAT registers are unreliable indicators of POK threshold failureGo
  • Added Advisory i2373; VPU: VPU's interrupt is not routed to A53Go
  • Added Advisory i2383; OSPI: 2-byte address is not supported in PHY DDR modeGo
  • Added Advisory i2401: CPSW: Host Timestamps Cause CPSW Port to Lock upGo
  • Added Advisory i2407: RESET: MCU_RESETSTATz unreliable when MCU_RESETz is asserted lowGo
  • Added Advisory i2409:USB2 PHY locks up due to short suspendGo
  • Added Advisory i2410:Boot: ROM may fail to boot due to i2409Go