SPRZ544A March   2023  – December 2023 AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2372
    2. 2.2 Silicon Advisories
      1.      i2049
      2.      i2062
      3.      i2097
      4.      i2134
      5.      i2189
      6.      i2196
      7.      i2199
      8.      i2208
      9.      i2249
      10.      i2278
      11.      i2279
      12.      i2310
      13.      i2311
      14.      i2312
      15.      i2366
      16.      i2371
      17.      i2120
      18.      i2137
      19.      i2190
      20.      i2253
      21.      i2373
      22.      i2383
      23.      i2401
      24.      i2407
      25.      i2409
      26.      i2410
  4.   Trademarks
  5.   Revision History

i2199

C71x: SE returning incorrect data when non-aligned transposed stream crosses AM1 circular buffer boundary

Details:

When AM1 refers to a larger circular buffer size than AM0, SE can reuse the wrong 64B line of data during non-aligned transposed streams. This occurs when one of the rows being transposed crosses the AM1 circular buffer boundary, but not the AM0 boundary.

Workaround(s):

Have the transposed stream either be fully aligned, meaning that the start address and all scaled DIM values be multiples of 64B, or to not configure AM1 to be a larger circular addressing buffers size than AM0.