4 Revision History
Changes from March 1, 2023 to September 30, 2023 (from Revision C (March 2023) to Revision D (September 2023))
- Updated TitleGo
- Added Advisory i2374; PBIST fails if clock frequency of R5SS_CORE_CLK is not
same as R5FSS_CLK_SELECTED frequencyGo
- Added Advisory i2375; SDFM module event flags (SDIFLG.FLTx_FLG_CEVTx) do not
get set again if the comparator event is still active and digital filter path (using
SDCOMPxCTL.CEVTxDIGFILTSEL) is being selectedGo
- Added Advisory i2386: CRC: CRC 8-bit data width and CRC8-SAE-J1850
and CRC8-H2F possible use in CAN module is not supportedGo
- Added Advisory i2392: Race condition in mem-init capture registers
resulting in events missGo
- Added Advisory i2394: Race condition in interrupt and error
aggregator capture registers resulting in events missGo
- Added Advisory i2395: DCC bug description addedGo
- Added Advisory i2401: CPSW: Host Timestamps Cause CPSW Port to Lock
upGo
- Added Advisory i2402: CPSW: Ethernet to Host Checksum Offload does
not workGo
- Added Advisory i2403: M4 ROM: SBL redundant boot image feature not
supported on HSSE devices Go
- Added Advisory i2404: MBOX: Race condition in mailbox registers
resulting in events missGo
- Added Advisory i2405: CONTROLSS: Race condition OUTPUT_XBAR and
PWM_XBAR resulting in event missGo