SPRZ426F November   2014  – September 2024 DRA710 , DRA714 , DRA716

 

  1.   1
  2. 1Introduction
    1.     Related Documentation
    2.     Trademarks
    3.     Modules Impacted
  3. 2Silicon Advisories
    1.     Revisions SR 2.1, 2.0, 1.0 - Advisories List
    2.     i202
    3.     i378
    4.     i631
    5.     i694
    6.     i698
    7.     i699
    8.     i709
    9.     i727
    10.     i729
    11.     i734
    12.     i767
    13.     i782
    14.     i783
    15.     i802
    16.     i803
    17.     i807
    18.     i808
    19.     i809
    20.     i810
    21.     i813
    22.     i814
    23.     i815
    24.     i818
    25.     i819
    26.     i820
    27.     i824
    28.     i826
    29.     i829
    30.     i834
    31.     i849
    32.     i856
    33.     i862
    34.     i863
    35.     i867
    36.     i868
    37.     i869
    38.     i870
    39.     i871
    40.     i872
    41.     i874
    42.     i875
    43.     i878
    44.     i879
    45.     i880
    46.     i881
    47.     i882
    48.     i883
    49.     i887
    50.     i889
    51.     i890
    52.     i893
    53.     i895
    54.     i896
    55.     i897
    56.     i898
    57.     i899
    58.     i900
    59.     i903
    60.     i904
    61.     i906
    62.     i913
    63.     i916
    64.     i927
    65.     i928
    66.     i929
    67.     i930
    68.     i932
    69.     i933
    70.     i940
    71.     i2446
  4. 3Silicon Limitations
    1.     Revisions SR 2.1, 2.0, 1.0 - Limitations List
    2.     i596
    3.     i641
    4.     i833
    5.     i838
    6.     i844
    7.     i845
    8.     i848
    9.     i876
    10.     i877
    11.     i892
    12.     i909
    13.     i917
  5. 4Silicon Cautions
    1.     Revisions SR 2.1, 2.0, 1.0 - Cautions List
    2.     i781
    3. 4.1 95
    4.     i827
    5.     i832
    6.     i836
    7.     i839
    8.     i864
    9.     i885
    10.     i886
    11.     i912
    12.     i918
    13.     i920
    14.     i926
    15.     i931
    16.     i934
    17. 4.2 109
  6. 5Revision History

i783

SATA Lockup after SATA DPLL Unlock/Relock

CRITICALITY

Low

DESCRIPTION

Consider the following scenario:

  1. Initialize SATA.
  2. Enable TX/RX PHYs, start controller DMA engine, spin up the device (SATA_PxCMD[1] SUD = 0x1).
  3. Enable aggressive transitions to partial or slumber: SATA_PxCMD[26] ALPE = 0x1 and SATA_PxCMD[27] = 0x0/0x1
  4. Perform DMA/PIO transfers.
  5. Wait until all commands are finished. Interface (only physical lines) should go to low power mode.
  6. Check that transition to partial is complete.
  7. Stop all DMA machines, set SATA_PxCMD[1] SUD bit to 0, power down the PHYs.
  8. Unlock SATA DPLL (DPLLCTRL_SATA.PLL_GO[0] PLL_GO = 0x0)
  9. Relock SATA DPLL (DPLLCTRL_SATA.PLL_GO[0] PLL_GO = 0x1), go out to low power mode.
  10. Go to Step 2.

After the first loop, when re-executing Step 2 and spinning up the device, communication is blocked between the host and the device, and the SATA is locked up.

A simpler scenario can be used to reproduce the issue. In this case, no SATA commands are issued by the host.

  1. Initialize the SATA.
  2. Enable PHYs, start RX DMA engine, initiate staggered spin-up, and start TX DMA engine.
  3. Read SATA status register SATA_PxTFD.
  4. Stop all DMA engine, set SATA_PxCMD[1] SUD bit to 0, power down the PHYs.
  5. Unlock and relock SATA DPLL (DPLLCTRL_SATA.PLL_GO[0] PLL_GO = 0x0 then DPLLCTRL_SATA.PLL_GO[0] PLL_GO = 0x1).
  6. Go to Step 2.

These issues are usually encountered immediately after the first loop, although this is not always the case.

WORKAROUND

To prevent the SATA Lockup the SATA DPLL Unlock sequence must be performed as follows:

  1. Unlock SATA DPLL (DPLLCTRL_SATA.PLL_GO[0] PLL_GO = 0x0)
  2. Toggle SATA_PLL_SOFT_RESET bit of CTRL_CORE_SMA_SW_0 register from 0->1
  3. Toggle SATA_PLL_SOFT_RESET bit of CTRL_CORE_SMA_SW_0 register from 1->0

REVISIONS IMPACTED

DRA72x SR 2.0, 1.0

TDA2Ex (23mm): 2.0, 1.0

AM571x: 2.1, 2.0, 1.0

DRA72x: 2.0, 1.0