SPRZ426F November 2014 – September 2024
DMA4 Channel Fails to Continue with Descriptor Load When Pause Bit Is Cleared
Low
This Bug can occur only in a channel that is part of a channel chain. If channel chaining is not used, this bug is never seen.
An exact corner case sequence of events must occur. The sequence is:
* Following is the subset of abort conditions for this scenario:
The software workaround is to configure DMA4 to be in no-standby or force-standby mode before clearing the PAUSE bit. The DMA4 can be reverted back to smart-standby mode after a certain period (after detecting DMA4_CSRi[15:15] of corresponding channel to be 0 or ensuring DMA4_CSRi[7:7] bit of corresponding channel to be 0. This ensures descriptor load completion or channel termination.
DRA72x SR 2.0, 1.0
DRA71x SR 2.1, 2.0
DRA79x: 2.1, 2.0
TDA2Ex (23mm): 2.0, 1.0
TDA2Ex (17mm): 2.1, 2.0
AM571x: 2.1, 2.0, 1.0
AM570x: 2.1, 2.0
DRA72x: 2.0, 1.0
DRA71x: 2.1, 2.0