SPRZ362F November   2012  – October 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28053 , TMS320F28054 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F28055

 

  1. 1Usage Notes and Advisories Matrices
    1. 1.1 Usage Notes Matrix
    2. 1.2 Advisories Matrix
  2. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  3. 3Silicon Revision A Usage Notes and Advisories
    1. 3.1 Silicon Revision A Usage Notes
      1. 3.1.1 PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear Usage Note
      2. 3.1.2 CAN Bootloader: Internal Oscillator Tolerance is Not Sufficient for CAN Operation at High Temperatures
    2. 3.2 Silicon Revision A Advisories
      1.      Advisory
      2.      Advisory
      3.      Advisory
      4.      Advisory
      5.      Advisory
      6.      Advisory
      7.      Advisory
      8.      Advisory
      9.      Advisory
      10.      Advisory
      11.      Advisory
      12.      Advisory
      13.      Advisory
      14.      Advisory
      15.      Advisory
      16.      Advisory
  4. 4Silicon Revision 0 Usage Notes and Advisories
    1. 4.1 Silicon Revision 0 Usage Notes
    2. 4.2 Silicon Revision 0 Advisories
  5. 5Documentation Support
  6. 6Trademarks
  7. 7Revision History

Advisory

Oscillator: CPU Clock Switching to INTOSC2 May Result in Missing Clock Condition After Reset

Revision(s) Affected

0, A

Details

After at least two system resets (not including power-on reset), when the application code attempts to switch the CPU clock source to internal oscillator 2, a missing clock condition will occur, and the clock switching will fail under the following conditions:

  • X1 and X2 are unused (X1 is always tied low when unused).
  • GPIO38 (muxed with TCK and XCLKIN) is used as JTAG TCK pin only.
  • JTAG emulator is disconnected.

The missing clock condition will recover only after a power-on reset when the failure condition occurs.

Workaround(s)

Before switching the CPU clock source to INTOSC2 via the OSCCLKSRCSEL and OSCCLKSRC2SEL bits in the CLKCTL register, the user must toggle the XCLKINOFF and XTALOSCOFF bits in the CLKCTL register as illustrated in the below sequence:


CLKCTL |= 0x6000;     // XCLKINOFF = 1, XTALOSCOFF = 1
CLKCTL &=~0x6000;     // XCLKINOFF = 0, XTALOSCOFF = 0
CLKCTL |= 0x6000;     // XCLKINOFF = 1, XTALOSCOFF = 1
CLKCTL &=~0x6000;     // XCLKINOFF = 0, XTALOSCOFF = 0
CLKCTL |= 0x6000;     // XCLKINOFF = 1, XTALOSCOFF = 1

Once the above procedure is executed, then the OSC2 selection switches can be configured.

If the JTAG emulator is connected, and GPIO38 (TCK) is toggling, then the above procedure is unnecessary, but will do no harm.

If no clock is applied to GPIO38, TI also recommends that a strong pullup resistor on GPIO38 be added to VDDIO.